Download document () of 20
We make what matters work*

866-1

Eaton B-Line series Type 1 panel enclosures, 8" height, 6" length, 6" width, NEMA 1, Hinged cover, 1 enclosure, Wall mount, Small single door, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 panel enclosures
Catalog Number
866-1
UPC
782051154108
Product Length/Depth
6 in
Product Height
8 in
Product Width
6 in
Product Weight
5.5 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Continous piano hinge,panel mount,1/4 turn latches
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge
Model
1 enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
Thru holes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.