Knowledge Search
Download document () of 20
We make what matters work*

86W-BOX

Eaton straight blade connector , #12-4 AWG, 15A, Residential, 125V, Back wire, White, Brass, Thermoplastic rubber, 1-15R, Two-pole, two-wire, non grounding, Screw, ND, Rubber, ED Box

General specifications

Product Name
Eaton straight blade connector
Catalog Number
86W-BOX
UPC
032664207501
Product Length/Depth
0.9 in
Product Height
6 in
Product Width
4 in
Product Weight
0.053 lb
Certifications
UL
Federal Specification Classification 6221 02

Product specifications

Device type
Connector
Special features
Non-grounding
Type
Rubber connector
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Non-grounding
Application
Residential
Device grade
Standard grade
Wiring method
Back wire
Number of wires
2
Number of poles
Two-pole
Style type
Straight body
Cord range
ND
Material
Rubber
Packaging type
ED Box
Color
White
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
1-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic rubber
Receptacle type
Two-pole, two-wire, non grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español