Download document () of 20
We make what matters work*

88 HSCA

Eaton B-Line series wireway connector, Adapter style, Wireway connector, NEMA 1, Galvanized steel finish, 8" X 8"

General specifications

Product Name
Eaton B-Line series wireway connector
Catalog Number
88 HSCA
UPC
782051479447
Product Length/Depth
8 in
Product Height
8 in
Product Width
7.9 in
Product Weight
0.904 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Galvanized steel
Degree of protection
1
Type
Wireway connector
Wiring method
Adapter style

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.