Download document () of 20
We make what matters work*

884 SCG

Eaton B-Line series Type 3/3R junction boxes, 8" height, 4" length, 8" width, NEMA 3 and 12, Screw cover, SCG enclosure, Surface mounted, Small single door, No mounting provisions, Galvanized steel, Oil-resistant gasket, gasketed screws

General specifications

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
884 SCG
UPC
782051108583
Product Length/Depth
4 in
Product Height
8 in
Product Width
8 in
Product Weight
6.5 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Style
Small single door
NEMA Rating
3
12
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
14 gauge
Model
SCG enclosure
Mounting method
Surface
Mounting hole details
No mounting provisions

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.