Knowledge Search
Download document () of 20

8ACLS-2R

Eaton Bussmann series 8ACLS fuse, Single barrel, 2R designation, 7.2 kV, 70A, 50 kAIC, Motor start, ACLS, Class R, Ampgard, Single barrel

General specifications

Product Name
Eaton Bussmann series ACLS fuse
Catalog Number
8ACLS-2R
UPC
051712530170
Product Length/Depth
15.9 in
Product Height
4.2 in
Product Width
3 in
Product Weight
9 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Electrical rating

Amperage Rating
70 A
Interrupt rating
50 kAIC
Voltage rating
7.2 kV

General information

Barrels
1
Class
Class R
Mounting method
Ampgard
Special features
Single barrel, 2R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.