Knowledge Search
Download document () of 20
We make what matters work*

8CLS-6R

Eaton Bussmann series 8CLS fuse, Single barrel, 6R designation, 170A, 50 kAIC, Motor start, CLS

General specifications

Product Name
Eaton Bussmann series CLS fuse
Catalog Number
8CLS-6R
UPC
051712530910
Product Length/Depth
15.9 in
Product Height
3 in
Product Width
3 in
Product Weight
9 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable

Electrical rating

Amperage Rating
170 A
Interrupt rating
50 kAIC
Voltage rating
7.2 kV

General information

Barrels
1
Class
Class R
Special features
Single barrel, 6R designation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.