Download document () of 20
We make what matters work*

8D0L09F98PC

Aluminium square flange receptacle, Nickel plating, with male long PCB contacts, keying C; 8D0L09F98PC

General specifications

Product Name
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
Catalog Number
8D0L09F98PC
Product Length/Depth
34.12 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
9 g

Product specifications

Fitted with:
Shielding
Number of poles
Connector orientation
C
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
98
Plating
Nickel
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number of cavity #20
3
PCB diameter
0.5 mm
Salt spray
48 hour
Working voltage (Vrms)
1800 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.