Download document () of 20
We make what matters work*

8D109F35SC

Aluminium in line receptacle, Nickel plating, with female contacts, polarization C; 8D109F35SC

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D109F35SC
Product Length/Depth
31.45 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
10 g

Product specifications

Fitted with:
Shielding
Connector orientation
C
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Nickel
Shell continuity
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
6
Number of cavity #22D
6
Salt spray
48 hour
Working voltage (Vrms)
1300 V

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.