Download document () of 20
We make what matters work*

8D111Z01SC

Aluminium in line receptacle, black zinc nickel plating, with female contacts, polarization C; 8D111Z01SC

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D111Z01SC
Product Length/Depth
31.45 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
13 g

Product specifications

Fitted with:
Shielding
Connector orientation
C
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
01
Plating
Black Zinc Nickel
Shell continuity
Shell material
Shell size
11
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
1
Number of cavity #12
1
Salt spray
500 hour
Working voltage (Vrms)
2300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.