Download document () of 20
We make what matters work*

8D7L09F98PD

Aluminium jam nut receptacle, Nickel plating, with male long PCB contacts, keying D; 8D7L09F98PD

General specifications

Product Name
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
Catalog Number
8D7L09F98PD
Product Length/Depth
32.5 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
13 g

Product specifications

Fitted with:
Shielding
Connector orientation
D
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
98
Plating
Nickel
Shell material
Shell size
9
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
3
Number of cavity #20
3
PCB diameter
0.5 mm
Salt spray
48 hour
Working voltage (Vrms)
1800 V

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.