Download document () of 20
We make what matters work*

8MQ2M0108BC

MQuick module, unsealed, without contact

General specifications

Product Name
Eaton Souriau Mquick series rectangular modular small-size push-pull connector
Catalog Number
8MQ2M0108BC
Product Length/Depth
33.2 mm
Product Height
14.4 mm
Product Width
33.2 mm
Product Weight
4.4 g

Product specifications

Contact delivery
Not delivered
Contact gender
Socket (Female)
Layout
01-08
Shell material
Composite
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
1
Number of cavity #8 power
1

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.