Knowledge Search
Download document () of 20
We make what matters work*

8SRC250

Fuse-link, high speed, 8 A, DC 250 V, 21 x 76 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
8SRC250
EAN
5027590491211
Product Length/Depth
76 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
68.5 g
Compliances
CE
RoHS
Certifications
BS

Electrical data

Amperage Rating
8 A
Voltage rating
250 V
Voltage type
DC

Product specification

Application
traction
Fuse indicator
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.