Download document () of 20
We make what matters work*

8STA60201PB

Aluminium plug, Black Zinc Nickel plating, with male contacts; 8STA60201PB

General specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA60201PB
Product Length/Depth
17.5 mm
Product Height
10.4 mm
Product Width
10.4 mm
Product Weight
7 g

Product specifications

Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
B
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
1
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell material
Aluminium
Shell size
2
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Number Of Contacts
1
Number of cavity #16
1
Salt spray
48 hour

Export product specification