Download document () of 20
We make what matters work*

8STA70205PC

Aluminium jam nut receptacle, Black Zinc Nickel plating, with male contacts; 8STA70205PC

General specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA70205PC
Product Length/Depth
16.1 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
2.6 g

Product specifications

Environmental conditions
REACH
RoHS
Connector accessory option
No backshell possibility
Connector orientation
C
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
5
Plating
Black Zinc Nickel
Shell material
Aluminium
Shell size
2
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
5
Number of cavity #26
5
Nut material
Aluminium
Salt spray
48 hour

Export product specification