Download document () of 20
We make what matters work*

8STA7F1098PA

Aluminium jam nut receptacle, Nickel plating, with male contacts; 8STA7F1098PA

General specifications

Product Name
Eaton Souriau 8STA series lightweight miniature connector
Catalog Number
8STA7F1098PA
Product Length/Depth
37.5 mm
Product Height
27.3 mm
Product Width
27.3 mm
Product Weight
14.2 g

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Backshell type
Shrink Boot Adapter
Connector accessory option
Integrated with connector
Connector orientation
A
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Peek
Layout
98
Plating
Nickel
Shell continuity
10.0
Shell material
Aluminium
Shell size
10
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-55 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
6
Number of cavity #20
6
Nut material
Aluminium
Salt spray
48 hour

Export product specification