Download document () of 20
We make what matters work*

907766

Eaton Moeller® series T0 Non-standard switch, T0, 20 A, flush mounting, 2 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T0 Non-standard switch
Catalog Number
907766
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
IEC/EN 60204
VDE 0660

Export product specification