Download document () of 20
We make what matters work*

907817
T0-1-SOND*/V/SVB

Eaton Moeller® series T0 Non-standard switch, T0, 20 A, rear mounting, 1 contact unit(s), Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T0 Non-standard switch
Catalog Number
907817
Product Length/Depth
118 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.158 kg
Certifications
IEC/EN 60204
IEC/EN 60947
VDE 0660
IEC/EN 60947-3

Export product specification