Download document () of 20
We make what matters work*

907834

Eaton Moeller® series T0 Non-standard switch, T0, 20 A, rear mounting, Basic switch, 7 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T0 Non-standard switch
Catalog Number
907834
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.214 kg
Certifications
VDE 0660
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947

Export product specification