Download document () of 20
We make what matters work*

907835

Eaton Moeller® series T0 Non-standard switch, T0, 20 A, rear mounting, Basic switch, 8 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T0 Non-standard switch
Catalog Number
907835
Product Length/Depth
115 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.238 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3

Export product specification