Download document () of 20
We make what matters work*

907843

Eaton Moeller® series T0 Non-standard switch, T0, 20 A, rear mounting, 5 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T0 Non-standard switch
Catalog Number
907843
Product Length/Depth
156 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.211 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
IEC/EN 60204

Export product specification