Download document () of 20
We make what matters work*

907860

Eaton Moeller® series T3 Non-standard switch, T3, 32 A, flush mounting, 11 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T3 Non-standard switch
Catalog Number
907860
Product Length/Depth
194 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.554 kg
Certifications
IEC/EN 60947
VDE 0660
IEC/EN 60204
IEC/EN 60947-3

Export product specification