Download document () of 20
We make what matters work*

907880

Eaton Moeller® series T3 Non-standard switch, T3, 32 A, centre mounting, 9 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T3 Non-standard switch
Catalog Number
907880
Product Length/Depth
193 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.452 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
IEC/EN 60204
VDE 0660

Export product specification