Download document () of 20
We make what matters work*

907906

Eaton Moeller® series T3 Non-standard switch, T3, 32 A, rear mounting, Basic switch, 5 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T3 Non-standard switch
Catalog Number
907906
Product Length/Depth
97 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.29 kg
Certifications
VDE 0660
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204

Export product specification