Download document () of 20
We make what matters work*

907931

Eaton Moeller® series T5B Non-standard switch, T5B, 63 A, flush mounting, 8 contact unit(s)

General specifications

Product Name
Eaton Moeller® series T5B Non-standard switch
Catalog Number
907931
Product Length/Depth
207 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
1.265 kg
Certifications
IEC/EN 60204
IEC/EN 60947
IEC/EN 60947-3
VDE 0660

Export product specification