Download document () of 20
We make what matters work*

907990
T5-4-SOND*/EA/SVB

Eaton Moeller® series T5 Non-standard switch, T5, 100 A, flush mounting, 4 contact unit(s), Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T5 Non-standard switch
Catalog Number
907990
Product Length/Depth
173 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.875 kg
Certifications
IEC/EN 60947
VDE 0660
IEC/EN 60947-3
IEC/EN 60204

Export product specification