Download document () of 20
We make what matters work*

908046

Eaton Moeller® series T0 Non-standard switch, T0, 20 A, flush mounting, 4 contact unit(s), STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T0 Non-standard switch
Catalog Number
908046
Product Length/Depth
130 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.166 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947-3
IEC/EN 60947

Export product specification