Download document () of 20
We make what matters work*

908083

Eaton Moeller® series T3 Non-standard switch, T3, 32 A, flush mounting, 4 contact unit(s), STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T3 Non-standard switch
Catalog Number
908083
Product Length/Depth
139 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.282 kg
Certifications
IEC/EN 60947-3
IEC/EN 60204
VDE 0660
IEC/EN 60947

Export product specification