Download document () of 20
We make what matters work*

90EET

Eaton Bussmann series high speed British standard fuse, Double barrel, 90A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym.HS, 50 kA DC at 500 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
90EET
UPC
051712838344
EAN
5027590491358
Product Length/Depth
94 mm
Product Height
36 mm
Product Width
20 mm
Product Weight
91.6 g
Compliances
RoHS Compliant
CE

Electrical data

Amperage Rating
90 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR
Pre arc (I2T)
490
Clearing (I2T)
3000 at 415 V, 4500 at 660 V
Watt losses
19 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification