Knowledge Search
Download document () of 20
We make what matters work*

91

Eaton Crouse-Hinds series rigid/IMC bushing penny, Steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC bushing penny
Catalog Number
91
UPC
784564100917
Product Length/Depth
0.63 in
Product Height
0.62 in
Product Width
0.63 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4 in
Material
Steel

Export product specification