Knowledge Search
Download document () of 20
We make what matters work*

914803

Eaton Moeller® series DTZ Three-phase control isolating safety transformer, 0.5 kVA, Rated input voltage 50 – 950 ± 5 % V, Rated output voltage 18.5 – 1000 V

General specifications

Product Name
Eaton Moeller® series DTZ Control transformer
Catalog Number
914803
Product Length/Depth
112 mm
Product Height
191 mm
Product Width
190 mm
Product Weight
6.1 kg
Certifications
CSA-C22.2 No. 66
Certified by UL for use in Canada
UL report applies to both US and Canada
UL Recognized
CSA-C22.2 No. 66.1-06
CSA-C22.2 No. 66.2-06
UL 506
UL File No.: E167225
UL Category Control No.: XPTQ2, XPTQ8
IEC/EN 61558-2-2
UL 5085-2
UL5085-1
CE

General

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
40 °C
Product category
Three-phase DTZ control transformers
Suitable for
Branch circuits, (UL/CSA)

Electrical rating

Rated power
500 VA
Relative short-circuit voltage
6 %
Short-time rating
1 kVA
Voltage rating - max
600 V

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
55 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification