Knowledge Search
Download document () of 20
We make what matters work*

9151N

Eaton Arrow Hart extra heavy-duty auto grip plug , #18-10 AWG, 20A, Industrial, 125/250V, Back wire, Gray, Brass, Nylon, 10-20P, Two-pole, three-wire, grounding, Screw, 0.38"-1.00", Nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty auto grip plug
Catalog Number
9151N
UPC
040893020662
Product Length/Depth
2.31 in
Product Height
2.34 in
Product Width
2.31 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
Federal Specification Classification 6221 02

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
20A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Three-pole
Style type
Straight body
Cord range
0.38-1" in diameter
Material
Nylon
Packaging type
Core pack
Color
Gray
Connection type
Screw
Allowable wire size
#18-10 AWG
NEMA configuration
10-20P
Torque rating
14-16 lbf-inch
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español