Knowledge Search
Download document () of 20
We make what matters work*

93072-BOX1

Eaton Toggle wallplate, Stainless steel, Toggle Cutout, Stainless steel, Two- gang, Standard, ED Box1

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
93072-BOX1
UPC
032664747267
Product Length/Depth
0.032 in
Product Height
4.5 in
Product Width
4.56 in
Product Weight
0.221 lb
Compliances
NAFTA
RoHS Compliant
Certifications
CSA Certified
UL Listed

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Standard
Color
Stainless steel
Number of gangs
2
Material
Stainless steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español