Download document () of 20
We make what matters work*

9323

Eaton B-Line series fastener hardware and accessories, 1/4", Hollow drop-in setting tool

General specifications

Product Name
Eaton B-Line series setting tool
Catalog Number
9323
UPC
782051532920
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
0.375 in
Product Weight
0.31 lb
Certifications
cULus Listed

Model

Type
Hollow drop-in setting tool

Specifications

Size
1/4 inch

Export product specification