Knowledge Search
Download document () of 20
We make what matters work*

93403-BOX

Eaton Decorator / GFCI wallplate, Stainless steel, Decorator Cutout, Stainless steel, Three- gang, Standard, ED Box

General specifications

Product Name
Eaton decorator / GFCI wallplate
Catalog Number
93403-BOX
UPC
032664538285
Product Length/Depth
0.032 in
Product Height
4.5 in
Product Width
6.37 in
Product Weight
0.17 lb
Compliances
NAFTA
RoHS Compliant
Certifications
CSA Certified
UL Listed

Product specifications

Type
Wallplate
Cutout
Decorator
Wallplate size
Standard
Color
Stainless steel
Number of gangs
3
Material
Stainless steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español