Knowledge Search
Download document () of 20
We make what matters work*

9460N

Eaton power device receptacle, #12 - 4 AWG, 60A, Flush, 125/250V, Back, Black, NEMA 14-60R, Three-pole, Four-wire, Three-pole, four-wire, grounding, Screw, Glass-filled nylon, Power

General specifications

Product Name
Eaton power device receptacle
Catalog Number
9460N
UPC
040893018874
Product Length/Depth
3.25 in
Product Height
2.38 in
Product Width
2.94 in
Product Weight
0.5 lb
Certifications
cULus Listed
Federal Specification Classification 6233 01
CSA Certified

Product specifications

Amperage Rating
60A
Voltage rating
125/250 V
Wiring method
Back
Number of wires
4
Mounting method
Flush
Number of poles
Three-pole
Color
Black
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
14-60R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Three-pole, four-wire, grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español