Knowledge Search
Download document () of 20
We make what matters work*

950G

Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover, Aluminum, 3-1/2" or 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover
Catalog Number
950G
UPC
662277005623
Product Length/Depth
14.75 in
Product Height
5.75 in
Product Width
1 in
Product Weight
1.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3-1/2" or 4"
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.