Knowledge Search
Download document () of 20
We make what matters work*

970 SA

Eaton Crouse-Hinds series Condulet Form 7 cover, Sheet aluminum, 3-1/2" or 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 cover
Catalog Number
970 SA
UPC
782274005416
Product Weight
0.86 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3-1/2" or 4"
Material
Sheet aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.