Knowledge Search
Download document () of 20
We make what matters work*

989

Eaton Crouse-Hinds series Condulet Mark 9 cover, Sheet aluminum, 3-1/2" or 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 cover
Catalog Number
989
UPC
782274005805
Product Length/Depth
6.25 in
Product Height
15 in
Product Width
0.69 in
Product Weight
0.98 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3-1/2" or 4"
Material
Sheet aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.