Download document () of 20
We make what matters work*

99-40

Eaton B-Line series imperial cable tray and ladder bonding jumper, Bonding jumber for 4/0 copper wire size

General specifications

Product Name
Eaton B-Line series imperial cable tray and ladder bonding jumper
Catalog Number
99-40
UPC
781011012496
Product Length/Depth
14.5 in
Product Height
0.46 in
Product Width
0.46 in
Product Weight
1.08 lb

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.