Download document () of 20
We make what matters work*

9965C

Eaton safety grip locking plug, #16-12 AWG, 20A, Industrial, 125/250V, Back wiring, Gray, Safety grip, Non-NEMA, Three-pole, Three-wire, Nylon, 0.38 to 1 in

General specifications

Product Name
Eaton Arrow Hart standard locking plug
Catalog Number
9965C
UPC
040893678504
Product Length/Depth
2.31 in
Product Height
4.18 in
Product Width
2.31 in
Product Weight
0.3 lb
Certifications
cULus Listed
NOM
UL Listed

Product specifications

Special features
Safety grip locking connector
Type
Locking plug
Amperage Rating
20A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Back
Number of wires
Non-grounding
3
Number of poles
Three-pole
Color
Gray
Cord diameter
0.38-1 in (9.5 mm-25.4 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
Non-NEMA
Torque rating
14-16 lbf-inch
Design type
Standard locking plug
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.