Eaton 9PX UPS, 3U, 3000 VA, 3000 W, L6-30P input, Outputs: (2) L6-20R, (2) L6-30R, 208V
Product Name |
Eaton 9PX UPS
|
Catalog Number |
9PX3K3UN
|
UPC |
743172082565
|
Product Length/Depth |
28.4 in
|
Product Height |
5.1 in
|
Product Width |
17.3 in
|
Product Weight |
106 lb
|
Compliances |
CISPR22 Class A / FCC part 15 Class A
CE Marked |
Certifications |
cULus Listed
NOM ENERGY STAR certified |
Runtime graph | |
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 9PXEBM180RT
|
Receptacle |
(2) L6-20R, (2) L6-30R
|
Topology |
Online/Double-conversion
|
Wattage |
3000 W
|
VA rating |
3000 VA
|
Output waveform |
True sine wave
|
Voltage |
208 V
|
Output power factor |
1
|
Output nominal voltage |
208V default (200/208/220/230/240/250V)
|
Output voltage range |
±1% steady-state
|
Output frequency |
50/60 Hz
|
Input connection |
L6-30P
|
Input cord length |
6 ft
|
Input nominal voltage |
208V default (200/208/220/230/240V)
|
Input frequency range |
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
|
Input power factor |
>0.99 typical
|
Communication |
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay
Communication slot
|
Expansion slots |
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M2) included
|
Ethernet interface |
Yes
|
Includes network card |
Yes
|
Software compatibility |
Intelligent Power Software Suite
|
User interface |
Graphical display, 5-button programmable menu
|
Altitude |
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
|
BTU Rating |
Online: 770, Battery: 1136
|
Noise level |
<45 dB at 1 meter
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Special features |
Gigabit Network Card (NETWORK-M3) included
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Rack mounting kit |
Yes
|
Efficiency at max. load |
92%
|
Package contents |
|
Internal bypass |
Yes
|
Standard factory warranty |
|
Extended service plans |
|