Knowledge Search
Download document () of 20
We make what matters work*

9PX6KIPM31

Eaton 9PX 3:1 Power Module, 6000 VA, 5400 W, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX6KIPM31
UPC
743172040114
Product Length/Depth
70 cm
Product Height
44 cm
Product Width
13 cm
Product Weight
23 kg
Compliances
TUV
CE Marked
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
CE
EAC

Battery

Runtime graph
View runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
No battery
Battery quantity
0
Extended battery capability
Yes

Electrical output

Receptacle
Hardwired
Topology
Online/Double-conversion
Wattage
5400 W
VA rating
6000 VA
Output waveform
Sine wave
Voltage
400V
Output power factor
0.9
Output nominal voltage
230V default (200/208/220/230/240V)
Output voltage range
200/208/220/230/240 V +/- 1%
Voltage distortion output (linear load) - max
2
Output frequency
50/60 Hz
Feed type
2

Electrical input

Input connection
Hardwired/fixed connection
Input nominal voltage
400V default (380/400/415V)
Input voltage range
305-480 V
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99

Communications

Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes

Environmental

Altitude
3000 m
BTU Rating
Online: 1105
Noise level
<48 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Energy efficient, reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Meter energy consumption (at the UPS level)
Rack size
3U
Construction type
Free standing model
Rack mounting kit
No
Efficiency at max. load
94
Package contents
  • Power Module
  • USB cable
  • Serial cable
  • (2) Supports for tower mounting
  • Safety instructions
  • Quickstart guide
Phase (input)
3
Phase (output)
1
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.