Knowledge Search
Download document () of 20
We make what matters work*

9PX6KUS

Eaton 9PX UPS, Network card included, 3U, 6000 VA, 5400 W, L6-30P input, Outputs: (2) L6-20R, (2) L6-30R, Hardwired, 208V, TAA compliant

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX6KUS
Product Length/Depth
28.4 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
106 lb
Compliances
CISPR22 Class A / FCC part 15 Class A
TAA Compliant
Certifications
cULus Listed
NOM
ENERGY STAR certified
Catalog Notes
TAA compliant

Battery

Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 9PXEBM180RTUS
Runtime at full load
3 min

Electrical output

Receptacle
(2) L6-20R, (2) L6-30R, Hardwired
Topology
Online/Double-conversion
Wattage
5400 W
VA rating
6000 VA
Output waveform
True sine wave
Voltage
208 V
Output power factor
0.9
Output nominal voltage
208V default (200/208/220/230/240V)
Output voltage range
±1% steady-state
Output frequency
50/60 Hz
Output Capacity Details
5200VA / 4600W at 200V Output
5400VA / 4800W at 208V Output
5700VA / 5100W at 220V Output
6000VA / 5300W at 230V Output
6000VA / 5400W at 240V Output

Electrical input

Input connection
L6-30P
Input cord length
6 ft
Input nominal voltage
208V default (200/208/220/230/240V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>0.99 typical

Communications

Communication
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay Communication slot
Expansion slots
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M2) included
Ethernet interface
Yes
Includes network card
Yes
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
BTU Rating
Online: 1245, Battery: 1895
Noise level
<45 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
Gigabit Network Card (NETWORK-M2) included
Rack size
3U
Rack mounting kit
Yes
Efficiency at max. load
93%
Package contents
  • 9PX6K 6 kVA UPS
  • Gigabit Network Card (Network-M2)
  • 4-post rail kit (9RK)
  • User manual
  • Quick start guide
  • Tower pedestals
  • Intelligent Power Software Suite CD
  • RS-232 serial cable
  • USB cable
  • Cable gland for hardwire connection
  • Phillips head screw driver
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-6000UC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-6009UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.