Knowledge Search
Download document () of 20

9PXEBM240RTG2

Eaton 9PX Gen 2 Extended Battery Module (EBM), 240V, 3U Rack/tower, VRLA battery

General specifications

Product Name
Eaton 9PX extended battery module (EBM)
Catalog Number
9PXEBM240RTG2
UPC
786689875961
Product Length/Depth
26.38 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
136.69 lb
Compliances
CE Marked
FCC Part 15
CISPR22 Class A / FCC part 15 Class A
Certifications
ICC-ES AC156 OSHPD Seismic certified
NOM
cULus Listed
IEC 62040-2:2006 Cat C2
ENERGY STAR certified

Battery

Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-2003 (qty 2 per EBM)
Battery type
Sealed, lead-acid

Electrical input

Input cord length
1 ft

Environmental

Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rack/tower
Rack size
3U
Rack mounting kit
Yes
Package contents
  • 9PXEBM240RTG2 3U extended battery module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration
  • EBM connector cable

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.