Knowledge Search
Download document () of 20

9SX1000

Eaton 9SX online, extended runtime UPS, 1000 VA, 900 W, 5-15P input, Outputs: (6) 5-15R, 9.9"Hx6.3"Wx15.1"D, 30.9 lb., network card optional

General specifications

Product Name
Eaton 9SX UPS
Catalog Number
9SX1000
UPC
743172091239
Product Length/Depth
15.1 in
Product Height
9.9 in
Product Width
6.3 in
Product Weight
30.9 lb
Compliances
FCC Compliant
CE Marked
ENERGY STAR certified
Certifications
cULus Listed
ICC-ES AC156 OSHPD Seismic certified

Battery

Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Extended battery capability
Yes

Electrical output

Receptacle
(6) 5-15R
Topology
Online/Double-conversion
Wattage
900 W
VA rating
1000 VA
Output waveform
True sine wave
Voltage
120V
Output power factor
0.9
Output nominal voltage
120V default (100/110/120/125V)
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
5-15P
Input cord length
8 ft
Input nominal voltage
120 Default (100/110/120/125V)
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>.99

Communications

Communication
  • (1) MiniSlot
  • (1) USB port
  • (1) Serial RS-232 port
  • (1) RPO/ROO/Signal input terminal
  • (1) mini-terminal block for output relay
Expansion slots
  • (1) Mini-Slot (MS) expansion port. Optional connectivity cards may be ordered separately.
  • - Gigabit Web/SNMP card part number: NETWORK-M3
  • - Modbus card part number: INDGW-M2
  • - Relay card part number: RELAY-MS
User interface
5-button graphical user interface
Potential free switch contact
Yes

Environmental

Altitude
3000 m
BTU Rating
Online : 421 BTU/hr, Battery : 505 BTU/hr, High efficiency : 208 BTU/hr
Noise level
51 dB at 1m
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
This product is designed with features typically required in commercial applications, including network connectivity and a metal case
Form factor
Tower
Construction type
Free standing model
Efficiency at max. load
90.81
Package contents
  • 9SX 1000 VA UPS
  • Quick start guide
  • RS-232 serial cable
  • USB cable
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-year depot repair: 9SW5Y-1000UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.