Download document () of 20

A200M0CX

Eaton Freedom NEMA motor control starter, Non-reversing starter, 480V/60 Hz coil voltage, 18A, Three-pole, Size 0, 1 hp at 115V, 3 hp at 208,240V, 5 hp at 480,600V, A200 series

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M0CX
UPC
786678231143
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.6 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

Product specifications

Accessories
Motor control
Phase
Three-phase magnetic
Size
0
Amperage rating
18A
Series
A200
Horsepower
1 hp at 115V, 3 hp at 208/240V, 5 hp at 480/600 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.