Download document () of 20

A200M1CAC

Eaton Freedom NEMA motor control starter, Non-reversing starter, 120V/60 Hz or 110V/50 Hz coil voltage, 27A, Three-pole, Size 1, 2 hp at 115V, 7-1/2 hp at 208,240V, 10 hp at 480,600V, A200 series, Wired for Separate Control

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M1CAC
UPC
786678231167
Product Length/Depth
4.61 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
2.6 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

Product specifications

Accessories
Motor control
Phase
Three-phase magnetic
Size
1
Amperage rating
27A
Series
A200
HP rating - max
2 hp at 115V, 7-1/2 hp at 208,240V, 10 hp at 480,600V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.