Download document () of 20
We make what matters work*

A200M1CACD

Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 120V/60 Hz or 110V/50 Hz coil voltage, 27A, 3-pole, Size 1, 2 hp at 115V, 7-1/2 hp at 208,240V, 10 hp at 480,600V, A200 series, Wired for Separate Control

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M1CACD
UPC
786678232461
Product Length/Depth
4.94 in
Product Height
7.17 in
Product Width
3.31 in
Product Weight
43 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

Product specifications

Accessories
Motor control

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.