Download document () of 20
We make what matters work*

A200M2CACD

Eaton Freedom NEMA motor control starter, Non-Reversing Starter, 45A, Three-pole, Size 2, 7-1/2 hp at 115V, 10 hp at 208V, 15 hp at 240V, 25 hp at 480,600V, A200 series, Wired for Separate Control, Ambient Compensated Overload Relay

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A200M2CACD
UPC
786678232485
Product Length/Depth
4.94 in
Product Height
3.31 in
Product Width
4.38 in
Product Weight
3.3 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For ambient compensated overload relay with auto-reset, add Suffix D.

Product specifications

Accessories
Motor control
Phase
Three-phase magnetic
Size
2
Amperage rating
45A
Series
A200
HP rating - max
7-1/2 hp at 115V, 10 hp at 208V, 15 hp at 240V, 25 hp at 480,600V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.