Download document () of 20
We make what matters work*

A201271-2

Eaton Crouse-Hinds series Posi-Lok E0400 plug contact, Up to 400A continuous, 1/0-2/0 AWG, Crimp, Male, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Posi-Lok E0400 plug contact
Catalog Number
A201271-2
UPC
662275108197
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
1/0-2/0 AWG
Connection type
Crimp
Gender
Male

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.